IESNA:LM-63-2002
[TEST]P955609
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60192
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
12083 12089.3 12063.9 12009.7 11694.5 11366.6 11312.5 11573.5 12178.5 12984
13958.3 15079 16260.3 17123.1 17785.4 18441.3 19039.8 19399.6 19523.8 19390.1
18715.1 17502 15951.4 13493.4 9908.4 5769.3 4479.8 4097.7 3642.4 2967.4
2279.7 1770.3 1327.7 831 474.4 191 0
12083 12032 12006.6 11971.5 11665.9 11331.6 11283.8 11519.4 12102.1 12933.1
13881.9 14964.4 16145.7 17037.1 17673.9 18342.6 18934.8 19316.8 19495.1 19335.9
18610 17422.4 15846.4 13283.3 9596.3 5587.8 4428.8 4059.5 3597.8 2916.5
2251 1748 1264 799.2 461.7 184.7 0
12083 12067.1 12054.3 12019.3 11777.3 11455.7 11353.9 11548.1 12057.5 12837.6
13760.9 14798.9 15970.5 17002.1 17715.3 18377.6 19074.9 19549.3 19845.4 19819.9
19329.6 18240.7 16747.4 14423.2 10994.1 6501.6 4508.4 4094.5 3712.4 3183.9
2569.4 1910.4 1413.7 923.3 503.1 229.2 0
12083 12054.3 12038.4 12067.1 11901.5 11624.5 11500.3 11599 11955.6 12579.7
13410.7 14337.2 15410.2 16569.1 17495.6 18231.1 18937.9 19552.4 19918.6 20090.5
19899.5 19230.9 18040.1 15951.4 12805.7 8192.2 4639 3849.4 3502.3 3088.4
2649 2200.1 1703.4 1136.7 649.5 289.7 0
12083 12070.2 12079.8 12143.5 12111.6 11965.2 11783.7 11764.6 11927 12299.5
12872.6 13611.3 14496.4 15515.2 16626.4 17654.8 18454 19148.1 19762.6 20214.7
20342.1 20061.9 19364.6 18227.9 16005.6 12063.9 6714.9 3406.8 2680.9 2257.4
1840.3 1483.7 1155.8 815.1 442.6 162.4 0
12083 12089.3 12124.4 12210.3 12293.1 12293.1 12207.1 12127.5 12140.3 12296.3
12605.1 13089.1 13741.8 14512.3 15375.1 16470.4 17635.7 18619.6 19189.5 19456.9
19632 19718 19689.4 19654.3 19313.7 17307.8 12958.5 7217.9 3282.6 2107.8
1658.8 1286.3 939.3 646.3 372.5 136.9 0
12083 12095.7 12162.6 12264.5 12410.9 12541.5 12630.6 12700.7 12694.3 12815.3
13019 13331.1 13764.1 14260.8 14868.9 15610.8 16454.5 17381 18215.2 18906.1
19603.4 20386.6 21169.9 21985 22994.3 23561 21813 17256.8 11150.1 5600.5
2687.2 1652.5 1120.7 729.1 417.1 146.5 0
12083 12105.3 12197.6 12344.1 12503.2 12662.4 12853.5 13070 13331.1 13665.4
14092 14582.3 15110.9 15696.7 16394 17247.3 18212 19275.4 20434.4 21688.9
23137.5 24719.9 26490.2 28250.9 30224.9 32520.5 34758.8 35325.6 33268.8 28381.5
21096.6 13382 7803.8 4311 1904 458.5 0
12083 12137.1 12248.5 12417.3 12582.8 12732.5 12914 13162.3 13452.1 13891.4
14470.9 15136.3 15926 16900.2 18084.7 19552.4 21252.7 23220.3 25340.8 27505.9
29967 32304 35061.3 37863.2 41225.4 44530.3 48733.1 53235.1 56817 56441.3
49669.1 37430.1 23659.7 9481.7 1732.1 382.1 0
12083 12133.9 12270.8 12430 12595.6 12773.9 12961.7 13213.3 13515.7 13951.9
14486.8 15130 15890.9 16868.4 18081.5 19622.5 21386.4 23519.6 25875.7 28289.1
30823.5 33412 36185.2 39210 42438.5 45803.9 49624.6 53776.4 57832.7 58549.1
51792.8 37802.7 21446.9 5584.6 1190.8 353.4 0
12083 12130.7 12239 12452.3 12627.4 12821.6 12980.8 13213.3 13531.7 13913.7
14375.4 14900.7 15499.3 16320.8 17400.1 18705.5 20284.7 22226.9 24439.8 26853.2
29279.3 31766 34335.4 37076.7 40069.6 43011.6 46077.7 48761.7 50802.6 49341.2
42524.4 29304.8 12754.8 2461.2 741.9 245.2 0
12083 12118 12264.5 12449.1 12617.9 12786.6 12945.8 13130.5 13388.4 13665.4
13993.3 14311.7 14630.1 15059.9 15690.4 16524.5 17527.5 18874.3 20459.9 22255.6
24210.5 26232.3 28219.1 30237.7 32335.9 34300.4 36271.2 38057.4 38436.3 35105.9
28308.2 19450.6 8300.5 1652.5 496.7 136.9 0
12083 12118 12239 12379.1 12519.2 12605.1 12691.1 12764.3 12831.2 12910.8
12936.3 12850.3 12687.9 12516 12395 12388.6 12560.6 13050.9 13846.9 14849.8
16037.4 17346 18664.1 19975.9 21249.5 22309.7 22940.1 23293.5 22395.7 18839.2
13815 8542.5 3406.8 967.9 356.6 89.1 0
12083 12073.4 12102.1 12143.5 12118 11949.2 11688.2 11296.5 10780.7 10099.4
9246.1 8252.7 7265.7 6441.1 5785.2 5243.9 4826.8 4559.4 4422.5 4390.6
4476.6 4648.5 4814.1 4976.5 5052.9 4928.7 4546.6 3938.5 3008.8 2136.4
1553.8 1127.1 821.5 576.3 347 92.3 0
12083 12003.4 11904.7 11710.5 11360.2 10777.6 9997.5 9007.3 7899.3 6893.2
6068.5 5352.2 4689.9 4199.6 3932.1 3808 3722 3616.9 3505.5 3400.4
3276.3 3107.5 2910.1 2735 2566.2 2397.5 2231.9 2053.6 1843.5 1604.7
1359.5 1120.7 866 595.4 324.8 73.2 0
12083 11923.8 11634 11143.7 10379.6 9293.9 8103.1 6969.6 6135.4 5425.4
4820.5 4479.8 4282.4 4110.4 3932.1 3782.5 3702.9 3674.2 3620.1 3499.1
3324 3148.9 2970.6 2798.7 2610.8 2426.1 2238.3 2037.7 1843.5 1630.2
1404.1 1152.6 866 560.4 286.6 60.5 0
12083 11872.8 11385.7 10586.5 9414.8 7985.3 6775.4 5938 5269.4 4852.3
4654.9 4473.4 4282.4 4078.6 3890.7 3776.1 3741.1 3722 3677.4 3534.1
3203 3015.2 2846.4 2684 2534.4 2394.3 2222.4 2031.3 1827.6 1598.3
1350 1082.5 802.3 541.3 289.7 79.6 0
12083 11790.1 11111.9 10007.1 8491.5 7001.4 6049.4 5345.8 4963.7 4798.2
4591.2 4390.6 4253.7 4107.3 3906.7 3779.3 3722 3645.6 3308.1 3164.8
3117.1 3098 3043.8 2957.9 2827.3 2655.4 2413.4 2187.4 1939 1690.7
1435.9 1181.2 917 649.5 382.1 130.5 0
12083 11767.8 10939.9 9567.7 7845.2 6498.4 5648.3 5103.8 4941.4 4753.6
4524.3 4368.3 4269.6 4139.1 3900.3 3737.9 3610.6 3260.3 3139.3 3088.4
3047 3037.5 2999.3 2897.4 2722.3 2515.3 2292.4 2050.4 1798.9 1572.9
1353.2 1136.7 929.7 719.6 722.7 547.6 0
12083 11681.8 10698 9147.4 7354.9 6195.9 5406.3 5056.1 4938.3 4724.9
4505.2 4365.2 4282.4 4151.8 3871.6 3626.5 3304.9 3053.4 2973.8 2900.5
2852.8 2824.1 2693.6 2547.1 2381.6 2216 2021.8 1833.9 1627 1416.8
1219.4 1015.7 824.6 993.4 891.5 299.3 0
12083 11656.3 10612 8997.8 7154.3 5953.9 5247.1 5037 4928.7 4721.8
4505.2 4374.7 4314.2 4193.2 3852.5 3492.8 3072.5 2897.4 2785.9 2696.8
2652.2 2553.5 2387.9 2235.1 2079.1 1904 1751.2 1598.3 1435.9 1289.5
1216.3 961.5 799.2 1104.8 509.4 127.4 0
12083 11697.7 10675.7 9016.9 7198.8 6033.5 5275.8 5049.7 4960.5 4756.8
4524.3 4400.2 4336.5 4228.2 3897.1 3495.9 3066.1 2891 2773.2 2680.9
2629.9 2534.4 2372 2228.7 2069.5 1900.8 1732.1 1579.2 1429.6 1251.3
1095.3 901 799.2 1108 439.4 108.3 0
